--- title: "allPIXA neo 6k 10GiGe" slug: "allpixa-neo-6k-10gige" tags: ["6k", "GigE"] updated: 2025-12-19T08:50:44Z published: 2025-12-19T08:50:44Z canonical: "docs-linescan.alliedvision.com/allpixa-neo-6k-10gige" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # allPIXA neo 6k GigE ## Camera specifications | **General** | | --- | | Model | allPIXA neo 6k 10GigE Mono | allPIXA neo 6k 10GigE Color | allPIXA neo 6k 10GigE Color-NIR | | Product code | CP000660-06K-77-M1-A1 | CP000660-06K-77-C1-A1 | CP000660-06K-77-C2-A1 | | Availability | Available | | **Sensor** | | Sensor type | Line scan 2D | | Chroma | Mono | Color + Mono | Color + NIR | | Spectrum | Visible | | Spectral range | 400 nm – 960 nm | | Resolution | 6144 × 1 | 6144 × 4 lines | 6144 × 4 lines | | Sensor architecture | CMOS (SI) | | Sensor Size / Image circle | 31 mm | | Pixel size | 5 µm × 5 µm | | **Pixel formats / Data format / Output color space** | | Data format | 1 × 8/10/12 Bit mono | 3 × 8/10/12 Bit color **or** 1 × 8/10/12 Bit mono **or** 4 × 8/10/12 RGB + Mono | 3 × 8/10/12 Bit color **or** 1 × 8/10/12 Bit mono **or** 4 × 8/10/12 RGB + Mono | | Sensor bit depth (ADC) | 10-bit | | Video output | RJ45 (10GBase-T) | | **Imaging performance** | | Quantum efficiency (529 nm) | | | Quantum efficiency (850 nm) | | | Full well capacity | | | **Timing and gain** | | Max. line rate (single-line) | 180 kHz | | | | Max. line rate (tri-linear) | | 60 kHz | 60 kHz | | Max. line rate (quad-linear) | | 45 kHz | 45 kHz | | Exposure time | | | | | Gain | | | | | **I/O’s and Power** | | Non-isolated lines (I/O’s) | 1 BiDir LVCMOS 3V3 | | Specific non-isolated lines (I/O’s) | 2 RS422-In*1 (or 2 SE-In 3, 3V…24V) 2 RS422-In/out (or 2 SE-In 3, 3V…24V or 2 SE-OUT 3V3) 2 RS422-OUT (or 4BiDir LVCMOS 3V3) 1 Fan 5V (or UART for Debug) | | Opto-isolated lines(I/O’s) | 0 | | Power supply | PoE or digital I/O port | | Power consumption | External: 12 W | | **Operating conditions** | | Operating temperature (housing) | 0 °C – 60 °C; 32 °F – 140 °F | | **Mechanical properties** | | Body dimensions (L x W x H) | 62 mm × 62 mm × 62 mm | | Filter / Protection glass | | | IP class (ingress protection) | IP50 | | Shock and vibration tests | | | Lens mount | M42 × 1 mm / F-Mount, TFL | | Weight / Mass | 0,35 kg | | **On-board memory on FPGA** | | Image buffer (RMA) | 512MB | | Non-volatile memory (Flash) | 1 Gbit | | User data memory | No separate memory space | | **Interface for image transfer** | | Digital interface / Video output | Single 10 GigE | | Interface connector | RJ45 (10GBase-T) | | Vision standard | GigE Vision 2.0 compliant | | Temperature during transport and storage | -20 °C – +85 °C; -4 °F – +185 °F | | Certifications | CE, RoHS | | General ambient conditions | | Transport | IEC 721-3-3:IE33 | | Operation | IEC 721-3-3:IE21 | | Storage | IEC 721-3-3:IE11 | ## Camera features | **Image control** | | --- | | Binning | Digital | | Color transformation | Ye | | Brightness and Contrast | Yes | | Exposure modes | Manual | | PRNU | Yes | | DSNU | Yes | | Gain modes | Manual Auto | | Gamma | Yes | | LUT (look-up table) | Yes | | Mirror Images | Yes | | ROI (region of interest) | Yes | | White balance mode | Manual Auto | | **Camera control** | | Acquisition Line Rate | Yes | | Action commands (Trigger over CXP) | No | | Temperature monitoring | Yes | | Trigger mods / sync | Freerun Internal Software trigger External trigger Line trigger Frame trigger Encoder | | User sets | Yes | | Master Slave | Yes | | Flash (Multi field imaging) | Yes | | **Sensor temperature control** | | Temperature specific events | Yes | | Temperature status indicator | Yes | ## Line scan sensor ### Sensor pixel arrangement ![neo-6k-line scan sensor-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-line%20scan%20sensor-v01.svg)Left: Sensor line spacing and pixel arrangement of the 6k sensor Right: Sensor line spacing and pixel arrangement of the 6k sensor with NIR ### Spectral sensitivity ![neo-4k-6k-sensitivity diagram](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-4k-6k-sensitivity%20diagram.svg)Measured relative sensitivity of the color and the mono sensor ![neo-6k-sensitivity diagram-nir](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-sensitivity%20diagram-nir.svg)Measured relative spectral sensitivity of the 6k sensor with NIR ### Sensor alignment and orientation ![neo-6k-camera first pixel-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-camera%20first%20pixel-v01.png)Alignment and orientation of the 6k sensor: Color + Mono ![neo-6k-NIR-camera first pixel-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-NIR-camera%20first%20pixel-v01.png)Alignment and orientation of the 6k sensor: Color + NIR ## **Mechanical dimensions** ![neo-gige-mechanical dimensions-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-gige-mechanical%20dimensions-v01.png) Dimensional drawing of the allPIXA neo 4k/6k 10GigE Download dimensional drawing as PDF file [Download dimensional drawing of the allPIXA neo 4k/6k 10GigE](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000660-06K-77-X-A1.pdf) > [!NOTE] > Download dimensional drwaing as STEP file > > [Download dimensional drawing of the allPIXA neo 4k/6k 10GigE](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000660-06K-77-X-A1.STP) ## **Interface specification** | ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-interface-gige-v01(1).svg) | | --- | | **1** | Video output port 10GigE (RJ45) and power supply | **2** | Digital I/O port and power supply | | **3** | Status LED | **4** | Connector for additional fan | ### Line rate | Configuration (8 bit) | Line rate | | --- | --- | | Mono | 196.8 kHz | | RGB | 65.3 kHz | | RGB + Mono (NIR) | 50.0 kHz | ### Power supply You can either use Power over Ethernet (PoE) or the power supply of the external digital I/O port. ### Digital I/O port The following connector is required for the digital I/O port: - 15 pin HD D-Sub (female) ![neo-digital%20io%20port-v03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-digital%20io%20port-v03.svg)Pin allocation D-Sub connector (male) of the camera You can configure the digital I/O port as RS422 or as single-ended input or output. It is also possible to configure one output as RS422 and the other output as single-ended. **RS422 configuration** | Pin | Line definition for RS422 configuration | Signal RS422 | Configuration proposal | | --- | --- | --- | --- | | 1 | Line 1 | In1+ | Encoder Source A, Line Start | | 2 | In1– | Encoder Source A\, Line Start\ | | 3 | Line 2 | In2+ | Encoder Source B, Fame Start, Frame Active | | 4 | In2– | Encoder Source B\, Fame Start\, Frame Active\ | | 5 | GND (Signals) | | Signals Ground | | 6 | Line 3 | In3+/Out3+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+, MS-In+ | | 7 | In3–/Out3– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output3-, MS-In- | | 8 | Line 4 | In4+/Out4+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+, MS-Out+ | | 9 | In4–/Out4– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output4-, MS-Out- | | 10 | GND (PWR) | | Camera Power Ground | | 11 | Line 5 | Out5+ | User Output5+ | | 12 | Out5– | User Output5- | | 13 | Line 6 | Out6+ | User Output6+ | | 14 | | User Output6- | | 15 | Vcc (PWR) | | Camera Power DC +12 V – +24 V | **Single-Ended (SE) configuration** The input threshold voltage can be configured globally to 3.3 V, 5 V, 12 V and 24 V. The Maximum input voltage is 28 V. The set voltage level is then active for all single ended inputs and outputs. | Pin | Line definition for Single-Ended configuration | Signal Single-Ended | Configuration proposal | | --- | --- | --- | --- | | 1 | Line 1 | In1 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source A, Line Start | | 2 | -- | -- | -- | | 3 | Line 2 | In2 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source B, Fame Start, Frame Active | | 4 | -- | -- | -- | | 5 | GND (Signals) | | Signals Ground | | 6 | Line 3 | In3 (3.3 V, 5 V, 12 V, 24 V) Out3 (3.3 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+ | | 7 | -- | -- | -- | | 8 | Line 4 | In4 (3.3 V, 5 V, 12 V,24 V) Out4 (3.3 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+ | | 9 | -- | -- | -- | | 10 | GND (PWR) | | Camera Power Ground | | 11 | Line 5 | In5 (3.3 V) Out5 (3.3 V) | LED Flash Out 3, User Output5 | | 12 | Line 7 | In7 (3.3 V) Out7 (3.3 V) | LED Flash Out 2, User Output7 | | 13 | Line 6 | In6 (3.3 V) Out6 (3.3 V) | LED Flash Out 0, User Output6 | | 14 | Line 8 | In8 (3.3 V) Out8 (3.3 V) | LED Flash Out 1, User Output8 | | 15 | Vcc (PWR) | | Camera Power DC +12 V – +24 V | ## LED Status indicator | Color code | Behavior | Description | | --- | --- | --- | | ![image-1674651203700](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651203700.png) | Off | No power supply or the [input voltage](https://docs.chromasens.de/v1/docs/troubleshooting-neo) is out of range. | | ![image-1674651214666](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651214666.png) | Blue continuous | The device is OK and provides image data. Between image gaps the LED is off. | | ![image-1674651219452](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651219452.png) | Green continuous | The device is in power-up mode. | | ![image-1674651224034](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651224034.png) | Green blinking | The device is OK and ready. | | ![image-1674651238107](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651238107.png) | Yellow continuous | [Warning-state](https://docs.chromasens.de/v1/docs/troubleshooting-neo): The device is operational. | | ![image-1674651245320](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651245320.png) | Red continuous | [Error-state](https://docs.chromasens.de/v1/docs/troubleshooting-neo): The device is not operational. | ##