--- title: "allPIXA evo 10k CXP" slug: "allpixa-evo-10k-cxp" tags: ["10k", "CXP"] updated: 2026-06-02T11:42:11Z published: 2026-06-02T11:42:11Z canonical: "docs-linescan.alliedvision.com/allpixa-evo-10k-cxp" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # allPIXA evo 10k CXP ## Camera specifications | **General** | | --- | | Model | allPIXA evo 10k CXP Color Z allPIXA evo 10k CXP Color Y | allPIXA evo 10k CXP Mono Z allPIXA evo 10k CXP Mono Y | | Product code | CP000620-S-10K-33-F1-C1-Z CP000620-S-10K-33-F1-C1-Y | CP000620-S-10K-33-F1-M-Z CP000620-S-10K-33-F1-M-Y | | Availability | Available | | **Sensor** | | Sensor type | Line scan 2D | | Chroma | Color | Mono | | Spectrum | Visible | | Spectral range | 360 nm – 960 nm | | Resolution | 10240 pixels × 3 lines | | Sensor architecture | CMOS (Si) | | Sensor Size / Image circle | 58 mm | | Pixel size | 5.6 µm x 5.6 µm | | **Pixel formats / Data format / Output color space** | | Data format | 3 × 8/10/12 Bit color | 1 × 8/10/12 Bit mono | | Sensor bit depth (ADC) | 12-bit | | Video output | 4 × CoaXPress 2.0 | | **Imaging performance** | | Quantum efficiency (529 nm) | | | Quantum efficiency (850 nm) | | | **Timing and gain** | | Max. line rate (single-line) | 68 kHz | | | Max. line rate (tri-linear) | | 68 kHz | | Exposure time | | | Gain | | | **I/O’s and Power** | | Non-isolated lines (external/housing) (I/O’s) | 7 BiDir LVCMOS 3V3 | | Specific non-isolated lines (I/O’s) | 1 RS485 1 µUSB (UART) 2RS422-In 1 FAN 24V +CLK | | Opto-isolated lines( I/O’s) | 0 | | I/O connector | External I/O (15 pin HD D-Sub, fem.) | | Power supply | 12 V – 24 V DC ± 10 %; 1 A @ 24 V | | Power consumption | External: 24 W | | Power connector | 6 pin Hirose, male | | **Operating conditions** | | Operating temperature (housing) | 0 °C – 60 °C; 32 °F – 140 °F | | **Mechanical properties** | | Body dimensions (L x W x H) | 102 mm × 76 mm × 82 mm | | Filter / Protection glass | - | | IP class (ingress protection) | IP50 | | Shock and vibration tests | | | Lens mount | M72 × 0.75 mm / F-mount | | Weight / Mass | 0.9 kg | | **On-board memory on FPGA** | | Image buffer (RMA) | none | | Non-volatile memory (Flash) | 256 Mbit | | User data memory | No separate memory space | | **Interface for image transfer** | | Digital interface / Video output | 4 × CXP-12 Micro-BNC | | Interface connector | Micro-BNC | | Vision standard | CoaxPress | | --- | | | | Interface position | Y, Z | Y, Z | | Humidity during operation | 20 % – 85 % relative air humidity, non condensing | | Temperature during transport and storage | -20 °C – +85 °C; -4 °F – +185 °F | | Certifications | CE, RoHS | | General ambient conditions | | | Transport | IEC 721-3-3:IE33 | | Operation | IEC 721-3-3:IE21 | | Storage | IEC 721-3-3:IE11 | ## Camera features | **Image control** | | --- | | Binning | Digital | | Color transformation | No | | Brightness and Contrast | Yes | | Exposure modes | Manual | | PRNU | Yes | | DSNU | Yes | | Gain modes | Manual Auto | | Gamma | Yes | | LUT (look-up table) | Yes | | Mirror Images | Yes | | ROI (region of interest) | Yes | | White balance mode | Manual Auto | | **Camera control** | | Acquisition Line Rate | Yes | | Action commands (Trigger over CXP) | Yes | | Temperature monitoring | Yes | | Trigger mods / sync | Freerun Internal Software trigger External trigger Line trigger Frame trigger Encoder Trigger over CXP | | User sets | Yes | | Master Slave | Yes | | Flash (Multi field imaging) | Yes | | **Sensor temperature control** | | Temperature specific events | Yes | | Temperature status indicator | Yes | ## **Line scan sensor** ![svg-evo-10k15k-line scan sensor_03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k15k-line%20scan%20sensor_03.svg)Sensor line spacing ### Sensor pixel arrangement ![svg-evo-10k15k-pixel arrangement_04](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k15k-pixel%20arrangement_04.svg) Sensor pixel arrangement Color Sensor ![sensor pixel arrangement 10/15k mono](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k15k-pixel%20arrangement-3-mono.svg) Sensor pixel arrangement Mono Sensor ### Spectral sensitivity ![svg-evo-10k15k color sensitivity diagram_05](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k15k%20color%20sensitivity%20diagram_05.svg)Measured relative spectral sensitivity of the 10k and 15k sensor - color ![svg-evo-10k15k mono sensitivity diagram_05](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k15k%20mono%20sensitivity%20diagram_05.svg)Measured relative spectral sensitivity of the 10k and 15k sensor - mono ### Sensor alignment and orientation ![svg-evo-10k-camera first pixel_03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-10k-camera%20first%20pixel_03.svg)Alignment and orientation of the 10k sensor | Feature | Value | | --- | --- | | First pixel | Left side | | Sensor position alignment | X: < ± 100 µm Y: < ± 100 µm Y: < ± 100 µm | | Sensor rotation alignment | Y: < ± 0.1° Z: < ± 0.1° | | Planarity of the sensor interface | < ± 0.5 µm | | Sensor window thickness | 1.1 mm | | Refraction index | 1.5 | | Optical path extension | 0.55 mm | ## **Mechanical dimensio****ns** ### Interface position Z ![CP000620-S-10K-33-F1-C1-Z](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Z.png) Dimensional drawing of the allPIXA evo 10k CXP – interface position Z Download dimensional drawing as PDF file [Download dimensional drawing of the allPIXA evo 10k CXP interface position Z](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Z(1).pdf) > [!NOTE] > Download dimensional drawing as STEP file > > [Download dimensional drawing of the allPIXA evo 10k CXP interface position Z](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Z.stp) ### Interface position Y ![CP000620-S-10K-33-F1-C1-Y](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Y.png) Dimensional drawing of the allPIXA evo 10k CXP – interface position Y Download dimensional drawing as PDF file [Download dimensional drawing of the allPIXA evo 10k CXP interface position Y](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Y.pdf) > [!NOTE] > Download dimensional drawing as STEP file > > [Download dimensional drawing of the allPIXA evo 10k CXP interface position Y](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/CP000620-S-10K-33-F1-C1-Y.stp) ## **Interface specification** | ![evo-8k10k-cxp-interface_04](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/evo-8k10k-cxp-interface_04.svg) | | --- | | **1** | Connector for additional fan | **2** | Video output port (4 × CoaXPress 2.0) | | **3** | Power supply | **4** | Status LED | | **5** | Debugging port | **6** | Digital I/O port | | **7** | CXP Interface LED | | | ### Line rate | Configuration | Line rate CXP one port (CXP12_X1) | Line rate CXP two ports (CXP12_X2) | Line rate CXP four ports (CXP12_X4) | | --- | --- | --- | --- | | RGB 8: 10,240 × 3 pixel | 37.7 kHz | 68.4 kHz | 68,4 kHz | | RGB 10: 10,240 × 3 pixel | 16.4 kHz | 34.7 kHz | 68,4 kHz | | RGB 12: 10,240 × 3 pixel | 16.4 kHz | 34.7 kHz | 68.4 kHz | | Mono 8: 10,240 × 1 pixel | 68.4 kHz | 68.4 kHz | 68.4 kHz | | Mono 10: 10,240 × 1 pixel | 52.2 kHz | 68.4 kHz | 68.4 kHz | | Mono 12: 10,240 × 1 pixel | 52.2 kHz | 68.4 kHz | 68.4 kHz | ### Power supply The following connector is required for the power supply cable: - Manufacturer: Hirose - Article no.: HR10A-7P-6S female | | Pin | Description | | --- | --- | --- | | ![svg-evo-power supply](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/svg-evo-power%20supply.svg)Pin allocation of the power supply port | 1 | Power +24 V | | 2 | Power +24 V | | 3 | Not connected | | 4 | Not connected | | 5 | Ground | | 6 | Ground | ### Digital I/O port NOTEEnsure a proper GND connection of the digital camera I/O port and your trigger.   The following connector is required for the digital I/O port: - 15-pin HD D-Sub (male) ![evo-digital io_02](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/evo-digital%20io_02.svg)Pin allocation D-Sub connector (female) of the camera | Pin | GenICam | Signal | Level | In/Out | Example/Remark | | --- | --- | --- | --- | --- | --- | | 1 | Line 1 | Enc0_InP (+) | RS 422 | Differential input | Encoder0 or LineTrigger | | 2 | Line 2 | Enc1_InP (+) | RS 422 | Differential input | Encoder1 or Frametrigger | | 3 | Line 3 | IO_0P | LVCMOS | Input | single-ended | | 4 | - | RT | RS 485 | - | - | | 5 | Line 5 | IO_2P | LVCMOS | Out | LED-Out1 | | 6 | Line 1 | Enc0_InN (-) | RS 422 | Differential input | Encoder0 | | 7 | Line 2 | Enc1_InN (-) | RS 422 | Differential input | Encoder1 | | 8 | Line 4 | IO_1N | LVCMOS | Input single-ended | Trigger or Master-Slave Cascaded | | 9 | - | RTN | RS 485 | Out | To LightController XLC4 | | 10 | Line 6 | IO_3 | LVCMOS | Out | LED-Out2 | | 11 | - | GND | - | GND | - | | 12 | Line 7 | IO_4_SDA | LVCMOS | Out | LED-Out3 | | 13 | - | GND | GND | - | - | | 14 | Line 9 | Master/Slave | LVCMOS | Bi-directional | Master/Slave | | 15 | Line 8 | IO_5_SCL | LVCMOS | Out | LED-Out4 | #### LVCMOS and RS422 levels | I/O standard | V_IL | V_IH | V_OL | V_OH | | --- | --- | --- | --- | --- | | | V_min | V_max | V_min | V_max | V_max | V_min | | LVCMOS | –0.5 | 0.7 | 1.7 | 3.6 | 0.4 | 2.1 | | RS422 | –6 | 0.8 | 2 | 6 | - | - | | ![notice](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/notice.svg) | **NOTICE** | | --- | --- | | **Non compliance may cause irreparable damages to the device.** | | The maximum input level of the LVCMOS is 3.6 V. Use a level converter if necessary (e.g. 74 LVC14). | ### Micro USB The Micro-USB connection is currently used for debugging information. ## LED status indicator ### CXP Interface LED | Color code | Behaviour | Description | | --- | --- | --- | | ![image-1674651203700](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651203700.png) | Off | No power supply or the [input voltage](https://docs.chromasens.de/v1/docs/troubleshooting-2) is out of range. | | ![image-1674657362365](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657362365.png) | Solid orange | The system is booting. | | ![image-1674657377886](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657377886.png) | Flash_1_1red | The device is powered but not connected (not applicable to a device reliant on PoCXP power). | | ![image-1674657465643](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657465643.png) | AlternateFlash_12_5 green/orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is active. | | ![image-1674657418338](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657418338.png) | Flash_12_5 orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is not in use. | | ![image-1674657441367](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657441367.png) | AlternateFlash_0_5 red/green | The device/host is incompatible, PoCXP is active. | | ![image-1674657465643](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657465643.png) | AlternateFlash_0_5 red/orange | The device/host is incompatible, PoCXP is not in use. | | ![image-1674657486468](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657486468.png) | Solid red | PoCXP is over-current (host only). | | ![image-1674657506311](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657506311.png) | Solid green | The device/host is connected, but no data is transferred. | | ![image-1674657527800](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657527800.png) | Flash_1_ orange | The device/host is connected, waiting for event (e.g. trigger). | | ![image-1674657549577](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657549577.png) | Flash_12_5 green | The device/host is connected, data is being transferred. | | ![image-1674657571137](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657571137.png) | 500ms red pulse | Error during data transfer (e.g. CRC error, single-bit error) is detected. In case of multiple errors, there shall be at least two green Flash_12_5 pulses, before the next error is indicated. | | ![image-1674657599047](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657599047.png) | AlternateFlash_0_5 green/orange | A connection test packet is being sent. | | ![image-1674657616415](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657616415.png) | AlternateFlash_0_5 red/green/orange | The compliance test mode is enabled (device only). | | ![image-1674657632901](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657632901.png) | Flash_12_5 red | A system error (e.g. internal error) ocurred. | ### Status LED | Color code | Behaviour | Description | | --- | --- | --- | | ![image-1674651203700](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651203700.png) | Off | No power supply or the [input voltage](https://docs.chromasens.de/v1/docs/troubleshooting-2) is out of range. | | ![image-1674651214666](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651214666.png) | Blue continuous | The device is OK and provides image data. Between image gaps the LED is off. | | ![image-1674651219452](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651219452.png) | Green continuous | The device is in power-up mode. | | ![image-1674651224034](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651224034.png) | Green blinking | The device is OK and ready. | | ![image-1674651238107](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651238107.png) | Yellow continuous | [Warning-state](https://docs.chromasens.de/v1/docs/troubleshooting-2): The device is operational. | | ![image-1674651245320](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651245320.png) | Red continuous | [Error-state](https://docs.chromasens.de/v1/docs/troubleshooting-2): The device is not operational. |