--- title: "Acquire images with frame and line trigger" slug: "acquire-images-with-frame-and-line-trigger" updated: 2024-01-12T17:07:30Z published: 2024-01-12T17:07:30Z canonical: "docs-linescan.alliedvision.com/acquire-images-with-frame-and-line-trigger" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Acquire images with frame and line trigger ## Set up the frame trigger | 1. In the Configuration window navigate to *Acquisition Control* → *Frame Trigger*. 2. Set up the frame trigger. Refer to [Set a frame trigger](/v1/docs/set-frametrigger). | ![frame_trigger_singel_ended](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/frame_trigger_singel_ended.PNG) | | --- | --- | ## Set up the line trigger | 1. In the Configuration window navigate to *Acquisition Control* → *Line Trigger*. 2. Set up the line trigger. 3. Acquire an image. Check your cabling if you do not receive an image. Refer to [Set a line trigger](/v1/docs/set-line-trigger). | ![linetrigger_encoder(1)](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/linetrigger_encoder(1).PNG) | | --- | --- |